Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
71167 |
71175 |
71191 |
71258 |
73189 |
73197 |
73205 |
73247 |
73254 |
73262 |
73288 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | A | B1 | B2 | D | E2 | Clamping screw | H | L | LS | Slot | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.12 € | 1 | 5 Days | 10 | 20 | 11 | 30 | M10 | 70 | - | 8-47 | 100 | 39 | 10 | 330 | ||
49.26 € | 1 | 5 Days | 10 | 25 | 14 | 40 | M12 | 90 | - | 10-59 | 125 | 49 | 12+14 | 700 | ||
72.70 € | 1 | 5 Days | 10 | 30 | 18 | 50 | M16 | 110 | - | 13-67 | 160 | 55 | 16+18 | 1300 | ||
109.03 € | 1 | 5 Days | 10 | 40 | 22 | 60 | M20 | 135 | - | 16-85 | 200 | 69 | 20+22 | 2600 | ||
58.26 € | 1 | 5 Days | 10 | 20 | 11 | 30 | M10 | 70 | M10x10x 80 | 8-37 | 100 | 39 | 10 | 403 | ||
63.46 € | 1 | 5 Days | 10 | 25 | 14 | 40 | M12 | 90 | M12x12x100 | 10-48 | 125 | 49 | 12 | 920 | ||
64.04 € | 1 | 5 Days | 10 | 25 | 14 | 40 | M12 | 90 | M12x14x100 | 10-45 | 125 | 49 | 14 | 940 | ||
90.58 € | 1 | 5 Days | 10 | 30 | 18 | 50 | M16 | 110 | M16x16x125 | 13-58 | 160 | 55 | 16 | 1860 | ||
92.31 € | 1 | 5 Days | 10 | 30 | 18 | 50 | M16 | 110 | M16x18x125 | 13-56 | 160 | 55 | 18 | 1880 | ||
136.15 € | 1 | 5 Days | 10 | 40 | 22 | 60 | M20 | 135 | M20x20x160 | 16-77 | 200 | 69 | 20 | 3610 | ||
136.15 € | 1 | 5 Days | 10 | 40 | 22 | 60 | M20 | 135 | M20x22x160 | 16-75 | 200 | 69 | 22 | 3650 |
Loading...
Configure
Basic Attributes
A
B1
B2
D
E2
Clamping screw
H
L
LS
Slot
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes