Ratchet spanners, Steel

Ratchet spanners, Steel
  • Promotional pricing
  • Volume Discount
Ratchet spanners GN 316 are well designed of robust construction and simple to use.
To exchange the inserts remove screw and cover. They are, however, also practical for fixed applications on any machinery and equipment. For example for assembly and repair work. The inserts are easily interchanged and can be supplied individually.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
316-12-M8
316-12-V8
316-17-K10
316-17-K12
316-17-M10
316-17-M12
316-17-SK12
316-17-V10
316-22-K14
316-22-K16
316-22-M16
316-22-SK14
316-22-V12
316-22-V14
316-26-K18
316-26-M20
316-26-SK17
316-26-V17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Insert diameter d1 Connection thread d2 Coupling hole d3 Connection square s1 Connection hexagon s2

85.52 €

1 Available 7 Days 12M 8---

89.32 €

1 Available 7 Days 12--V 8-

97.92 €

1 Available 7 Days 17-K 10--

97.92 €

1 Available 7 Days 17-K 12--

93.28 €

1 Available 7 Days 17M 10---

93.28 €

1 Available 7 Days 17M 12---

97.92 €

1 Available 7 Days 17---SK 12

98.50 €

1 Available 7 Days 17--V 10-

117.82 €

62.44 €

1 Available Same day

Stock

22-K 14--

117.82 €

1 Available 7 Days 22-K 16--

113.46 €

1 Available 7 Days 22M 16---

117.82 €

1 Available 7 Days 22---SK 14

110.00 €

1 Available 7 Days 22--V 12-

110.00 €

1 Available 7 Days 22--V 14-

140.58 €

1 Available 7 Days 26-K 18--

135.52 €

1 Available 7 Days 26M 20---

140.58 €

1 Available 7 Days 26---SK 17

139.98 €

1 Available 7 Days 26--V 17-

Loading...

  1. 1

Tech Support