Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CBS-4MN-TX30
Dimension A(mm) | 10.5 | Part model number | CBS-4MN-TX30 | Dimension C(mm) | 2.5 |
---|---|---|---|---|---|
Dimension B(mm) | 10.5 | Old bit - usable insert (for use with our standard holes) | SP□□1203□□ | Tool Used | TAC Bit for Outer Diameter: M Type, C Type (Negative) |