Stainless Steel Wheel Brush (SUS304)

Stainless Steel Wheel Brush (SUS304)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Applications]
· Ideal for removing rust, polishing the base material of platings/coatings, removing paint, etc. Ideal for finish polishing of areas that have been welded and deburring of press cuts, etc. Ideal for cleaning and finishing of castings and rubber products, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WB-226
WB-230
WB-233
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Hole Diameter
(mm)
Tip Thickness
(mm)
Fitting Diameter
(mm)
Thickness
(mm)
Hair length
(mm)
Maximum Number of Rotation
(rpm)

68.55 €

1 Available 13 Days 15019.0520751837.54,300

109.03 €

1 Available 13 Days 20025.4251002250.03,600

133.09 €

1 Available 13 Days 30025.4321502275.02,400

Loading...

  1. 1

Basic information

Product Type Wheel Type Brush Hair material Stainless Steel Wire diameter(mm) 0.15
Mounting part Hole

Tech Support