Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T3AFG120
Width(mm) | 260.3 | Height(mm) | 107.2 | ARB frequency range(MHz) | 1 μHz - 20 |
---|---|---|---|---|---|
Calibrated to | Manufacturer's standards (no certificate) | Display (test equipment) | LCD | External modulation | The DSB-AM. FM. PM. ASK. FSK. PSK. PWM. sweep. burst. harmonic |
Frequency range | 0.000001 Hz - 120 MHz | Frequency range (triangle)(MHz) | 1 μHz - 1 | Frequency range (square wave)(MHz) | 1 μHz - 25 MHz |
Frequency range (sine)(MHz) | 1 μHz - 120 | Function generator features | Modulation | Interfaces (function generators) | USB device|USB host|LAN |
Internal modulation | The DSB-AM. FM. PM. ASK. FSK. PSK. PWM. sweep. burst. harmonic | Max. frequency(MHz) | 120 | Min. frequency(Hz) | 0.000001 |
No. of channels (LOV) | 2-channel | Output type | Arbitrary|Triangle|Pulse|Noise|Rectangle|Sinus | Power supply | Mains |
Product type | Mains-powered | Signal output type(s) | Sine. square. triangle. pulse. noise. arbitrary | Square wave slew rate(ns) | 9 |
Weight(g) | 4420.0 |
This page is Mains-powered, part number T3AFG120.
You can find the detail information about specifications and dimensions on part number T3AFG120.