Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TA327401
Width(mm) | 77 | Depth(mm) | 53 | Height(mm) | 35 |
---|---|---|---|---|---|
Assembly dimensions(mm) | 32 x 74 | Display (details) | 2-line LED display | IP rating | IP65 (on front)/IP20 (on back) |
Power supply (details) | 24 V AC/DC up to 230 V AC/DC | Type (manufacturer type) | TA327401 | Weight(g) | 100 |
This page is Rate Meter, part number TA327401.
You can find the detail information about specifications and dimensions on part number TA327401.