Test Lead Kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CIH7250

Part Number
CIH7250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.52 €

1 Available 58 Days

Loading...

  1. 1

Basic information

Cable length(m) 1 Colour Red|Black Connector / Output type B 4 mm plug
Connector/ Input type A MC plug|MC socket Material Silicone Nominal current(A) 20
Product type Test lead kit

This page is Test Lead Kit, part number CIH7250.
You can find the detail information about specifications and dimensions on part number CIH7250.

Tech Support