Bits Metric

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05006179001

Part Number
05006179001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.33 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Overall length (mm) 262 Blade length(mm) 150 Blade type Round
DIN standard DIN EN 60900 Downforce TORX socket EN standard EN 60900
Handle diameter(mm) 40 Handle length(mm) 112 Material Tool steel
Material properties alloyed|matt nickel-chrome plating Product type Torx screwdriver Range of use (screwdrivers) VDE
Screwdriver features Multi-purpose tool grip Size (screwdriver) T 40 Standards IEC 60900:2004

This page is Bits Metric, part number 05006179001.
You can find the detail information about specifications and dimensions on part number 05006179001.

Tech Support