Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
738013
Power Consumption(w) | 60 | Type | 1 Light Type | Adjustable on-time (max.)(min) | 15 |
---|---|---|---|---|---|
Adjustable on-time (min.)(s) | 5 | Base | E-27 | Bulb type | Energy-saving bulb|LED (monochrome) |
Colour | White | Energy efficiency rating | Doesn't apply | IP rating | IP44 |
Material (details) | Aluminium | Operating voltage(V) | 230 | Product size (height)(cm) | 9.5 |
Product size (Ø)(cm) | 27.5 | Product type | Ceiling light (+ motion detector) | Protection class | II |
Rating per bulb(W) | 60 | Type (light bulb) | Circular |
This page is Ceiling light, part number 738013.
You can find the detail information about specifications and dimensions on part number 738013.