Jointing chisel

 Jointing chisel
  • Volume Discount
[Specifications]
・Overall Length(mm): 250

[Features]
・Mainly used in the construction industry
・Made of high-alloy tool steel
・Hardened throughout for maximum conveyance of the striking force, allows repeated regrinding of the working tip
・Special safety impact head prevents material splintering and deformation
・Golden dip-coated
・Meets or exceeds requirements from current (e.g. DIN) standards
・All tools are GS-approved

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
385 080 1
386 050 1
386 060 1
386 080 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)

14.69 €

1 Available 3 Days 621

16.57 €

1 6 Days 636

16.71 €

1 7 Days 696

18.99 €

1 7 Days 749

Loading...

  1. 1

Basic information

Overall Length(mm) 250

Tech Support