Punches hand protection

Punches hand protection
  • Volume Discount
[Specifications]
・Overall Length(mm): 120

[Features]
・Made of high-alloy tool steel
・Hardened throughout for maximum transmission of striking force
・Special safety impact head prevents material splintering and deformation
・Polished surface finish
・Rounded edges
・Golden dip-coated
・Meets or exceeds requirements from current (e.g. DIN) standards
・All metal parts are GS-approved
・With 2C handguard

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
440 102 0
440 103 0
440 104 0
440 105 0
440 106 0
440 108 0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (Ø)
(mm)
Weight
(g)

3.76 €

1 Available 7 Days 286

3.76 €

1 Available 14 Days 388

3.76 €

1 Available 14 Days 489

3.76 €

1 Available 7 Days 590

3.76 €

1 Available 7 Days 692

3.76 €

1 Available 7 Days 895

Loading...

  1. 1

Basic information

Overall Length(mm) 120

Tech Support