Compact column amplifier Millimar S 1840 M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5318400

Part Number
5318400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,097.14 €

1 7 Days

Loading...

  1. 1

Basic information

Data interface RS-232C; wireless Features 2 Test steps 1
Resolution mm 0,01; 0,1 Data transmission rate(Hz) 40 Probe inputs 2
Energy supply Power source; 230 V/115 V; 50/60 Hz Error limit, digital display 0,3% (min. 0,2 μm) Response time analog output(s) 0.02
Measuring combination +A, -A, +B, -B, A+B, +A-B, -A+B, -A-B Programs 2 IP protection category IP 42
Response time control outputs(s) 0.02 Package contains instruction manual; power source Resolution µm 0,01; 0,1
Range of digital display µm ± 2000; ± 10000 Dynamic functions Max, Min, Max-Min, (Max+Min)/2, Mean Response time digital display(s) 0.3
Compatibility Mahr Range of analog display inches ± .0003''; ± .001''; ± .003''; ± .01''; ± .03''; ± .1''; ± .3''; tolerance related Range of analog display mm ± 10; ± 30; ± 100; ± 300; ± 1000; ± 3000; ± 10000; tolerance related
Configuration PC, keyboard Tolerance display via color changes in the analog display Range of analog display µm ± 10; ± 30; ± 100; ± 300; ± 1000; ± 3000; ± 10000; tolerance related
Display 101 LED elements, 3 colors Range of digital display mm ± 2000; ± 10000 Response time analog display(s) 0.02
Error limit, analog display 1% (101 LEDs)

Tech Support