Micrometer with integrated dial comparator Micromar 40 F (4150000)

Micrometer with integrated dial comparator Micromar 40 F 4150000

Product Details:

Manufacturer part number: 4150000

Brand: MAHR

Price: 1,025.00

Delivery time: 31 Days


Technical Data:

Readings_mm: 0.01 mm

Flatness in µm: 0.2 µm

Parallel error in µm: 1 µm

Dial comparator measuring range (measuring screw) inches: -

Measuring range: 0 - 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4150000

Part Number
4150000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Readings_mm
(mm)
Flatness in µm
(µm)
Parallel error in µm
(µm)
Dial comparator measuring range (measuring screw) inches Measuring range Spindle thread pitch_mm
(mm)
Graduation value inch Error limit inches (text) Error limit_µm
(µm)
Measuring range, dial comparator (measuring screw)

1,025.00 €

1 31 Days 0.010.21-0 - 250.5--2± 65

Loading...

  1. 1

Basic information

Spindle diameter_mm(mm) 7.5 Package contains instruction manual; case Part feature Distance; Outside diameter
Standard Factory standard

Tech Support