Diagonal Cutters, Professional ESD, Narrow, Semi-Rounded Head with Small Bevelled Edge

Diagonal Cutters, Professional ESD, Narrow, Semi-Rounded Head with Small Bevelled Edge

Meets your requirements: For virtually flush cutting of copper wires.

Saves money: Catch function for wire sections prevents component damage.

Protects your health: Reduces strain from continuous work thanks to opening spring.

Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

Application: For virtually flush cutting of copper wire in places which are difficult to access.

Standards: IEC 61340-5-1.

DIN ISO 9654.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26826

Part Number
26826
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.93 €

15 3 Days

Loading...

  1. 1

Basic information

Blister pack No Cutting force 2 Diameter max 1.2
ESD article Yes Overall length(Inch) 4 1/2" Overall length(mm) 115
Soft wire 1.2 VDE article No with battery No

This page is Diagonal Cutters, Professional ESD, Narrow, Semi-Rounded Head with Small Bevelled Edge, part number 26826.
You can find the detail information about specifications and dimensions on part number 26826.

Tech Support