Meets your requirements: For cutting wires of various hardness levels.
Protects your health: Reduces strain from continuous work thanks to opening spring.
Lowers your costs: Electrostatically conductive tools protect electronic components from damage.
Application: All round electronic diagonal cutter for cutting wires of different hardnesses.
Standards: IEC 61340-5-1.
DIN ISO 9654.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26831
Cutting force | 7 | Diameter max | 1 | ESD article | Yes |
---|---|---|---|---|---|
Hard wire | 0.4 | Medium-hard wire | 1 | Overall length(Inch) | 4 1/2" |
Overall length(mm) | 115 | Soft wire | 1.4 | with battery | No |
Tool for electrics | No | Self service - packing | No |
This page is Diagonal Cutters, Professional ESD, Wide, Semi-Rounded Head with Bevelled Edge, part number 26831.
You can find the detail information about specifications and dimensions on part number 26831.