Saves time: Wiha MagicSpring® holding feature holds all Torx® screws in place without a magnet.
Application: For setting and tightening TORX® screws in difficult to access areas.
Blade: Chrome-vanadium steel, through hardened, black-finish.
For applications in mechanics
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
31233 |
31234 |
31235 |
31236 |
31237 |
31238 |
31239 |
31240 |
31241 |
31242 |
31243 |
31244 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (L dimension) (mm) | Hexagonal blade (Inch) | Overall length (mm) | TORX® 1 | Hexagonal blade (Inch) | |
---|---|---|---|---|---|---|---|---|---|---|
3.95 € | 10 | 5 Days | 80 | 15 | 80 | T6 | 1/16" | |||
3.95 € | 10 | 5 Days | 88 | 18 | 88 | T7 | 5/64" | |||
3.95 € | 10 | 5 Days | 101 | 20 | 101 | T8 | 3/32" | |||
3.95 € | 10 | 5 Days | 111 | 21 | 111 | T9 | 7/64" | |||
4.27 € | 10 | 5 Days | 121 | 23 | 121 | T10 | 1/8" | |||
4.48 € | 10 | 5 Days | 136 | 27 | 136 | T15 | 9/64" | |||
4.65 € | 10 | 5 Days | 148 | 29 | 148 | T20 | 5/32" | |||
4.76 € | 10 | 5 Days | 163 | 33 | 163 | T25 | 3/16" | |||
5.05 € | 10 | 5 Days | 176 | 36 | 176 | T27 | 7/32" | |||
5.52 € | 10 | 5 Days | 191 | 38 | 191 | T30 | 1/4" | |||
6.91 € | 10 | 5 Days | 210 | 43 | 210 | T40 | 5/16" | |||
7.73 € | 10 | 5 Days | 232 | 49 | 232 | T45 | 3/8" |
Loading...
Blister pack | No | VDE article | No | ESD article | No |
---|---|---|---|---|---|
with battery | No |
Configure
Basic Attributes
Overall length (L dimension)(mm)
Hexagonal blade(Inch)
Overall length(mm)
TORX® 1
Hexagonal blade(Inch)
Type
Filter by standard shipping days
Optional Attributes