L-Key with T-Handle ComfortGrip, TORX® with Side Drive, Matt Chrome-Plated

L-Key with T-Handle ComfortGrip, TORX® with Side Drive, Matt Chrome-Plated

Click on this image to zoom in.

Click on this image to zoom in.

Application: Allows user to apply high torques without tiring and undo and fasten rusted, glued or tightly fastened screws easily.

Blade: Chrome-vanadium steel, through hardened, chrome-plated.

The Wiha Comfort grip T-handle L-key with side drive is the tool to use when you need to apply high torques comfortably. Thanks to its ergonomic handle design with integrated soft zones, the T-handle is perfectly sized in the hand. Fewer pressure surfaces and less stress on muscles makes working with this tool a pleasure. Thanks to the one-piece blade, the integrated side drive is able to withstand maximum stress loads and enables users to undo and tighten screwed connections which have rusted, become stuck or fastened really tightly. The free hand resting on the handle ensures added stability, preventing the blade from slipping out of the screw head suddenly and thus protecting the screw and blade from damage. The hole in the handle enables the tool to be stored practically on the tool wall.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
45446
45447
45448
45449
45450
45451
45452
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Handle width (T-handle)
(mm)
TORX® 1 Side drive, T-handle
(mm)
Technisches Gewicht
(g)
Length T-handle blade

8.57 €

10 7 Days 2680T101339.35100

8.81 €

10 7 Days 2680T151339.43100

9.52 €

10 7 Days 32100T201763.5100

9.69 €

10 7 Days 32100T251775.5150

9.88 €

10 7 Days 32100T271796150

9.97 €

10 7 Days 32100T3017113150

10.40 €

10 7 Days 32100T401796150

Loading...

  1. 1

Tech Support