Interchangeable Blade SYSTEM 6, Hexagonal Ball End

Interchangeable Blade SYSTEM 6, Hexagonal Ball End

Click on this image to zoom in.

Click on this image to zoom in.

Extra: The ball end enables the user to work at angles up to 25°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
00635
00636
00637
00638
00639
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal hexagon
(mm)
Internal hexagon 2
(mm)

6.80 €

1 5 Days 2.52.5

6.80 €

1 5 Days 33

6.80 €

1 5 Days 44

6.80 €

1 5 Days 55

6.80 €

1 5 Days 66

Loading...

  1. 1

Basic information

Overall length(mm) 150 ESD article No with battery No
Hexagonal blade(mm) 6 Tool for electrics No Self service - packing No

Tech Support