Magnetizer, in Blister Pack

Magnetizer, in Blister Pack

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Magnetised screwdriver blade prevents screws from dropping.

Dimensions: 52 x 50 x 29 mm (b x h x d)

Application: For magnetising and demagnetising blades and blade-like tools made of steel.

It's very common for screws to drop to the floor or become lost when you try to fasten them. The Wiha magnetiser counteracts this problem. It magnetises screwdriver tips quickly and effortlessly, so that screws and small parts can be mounted much more easily. You can demagnetise the screwdriver again by pushing it through the steps several times until it is demagnetised. The tool's strong permanent magnet has an extremely long service life and is also suitable for magnetising tweezers and other steel tools.

For applications in mechanics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01508
02568
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self service - packing

9.36 €

1 5 Days No

9.88 €

1 5 Days Yes

Loading...

  1. 1

Basic information

Overall length(mm) 52 ESD article No Width(mm) 30
with battery No height(mm) 50 Tool for electrics No

Tech Support