Nut Driver and Bit Set 1/4" and 1/2", 60 Pieces in L Boxx

Nut Driver and Bit Set 1/4" and 1/2", 60 Pieces in L Boxx

Click on this image to zoom in.

Click on this image to zoom in.

Increases your flexibility: Variably adjustable right or left rotation through switching lever.

Increases your efficiency: Fastening without interruption thanks to a finely toothed ratchet wrench.

Simplifies your work: All tools securely arranged in a robust and clearly laid out L Boxx.

Increases your efficiency: The combination of all standard nut driver sizes and various bits in a sorting system based on the L Boxx, accommodates all work activities and easy mobility.

Meets your requirements: Precise fitting, robust, and easy to clean.

Dimensions: 395x280x44,5 mm

Application: For installation and mounting work.

Tightening and installation work requires many different profiles. The 60-piece nut driver insert set from Wiha offers users an extensive selection of the most widely used 1/4" and 1/2" nut driver inserts in sizes from 4 - 14 mm as well as 10 - 34 mm. This allows users to easily tighten and loosen any fastening. 19 bits, a bit holder, two ratchet wrenches, four extensions and two universal joints complement the set, offering users a very wide range of tools for installation and mounting activities. In addition, the ergonomically designed SoftFinish® screwdriver with magnetic bit holder allows fastening that is particularly gentle on the hands. The included ratchet wrench combined with the selection of nut drivers gives users the required flexibility for their work. When working with the ratchet wrench, the user benefits from the fine toothing with 72 teeth, offering a short return angle. The right or left rotation can be variably adjusted by the integrated switching lever. The combination with the included extensions allows users to conveniently reach deep-set screws and nuts. The nut driver and extensions are mechanically locked. The change is initiated by pressing the activation button. Made of high quality chrome vanadium steel, the nut driver inserts are distinguished by their longevity and robustness, not the least thanks to their corrosion-resistant and easy to clean surface. Thanks to the L Boxx with a Wiha design, all tools are securely organized in a flexible transportation and storage system. The robust design makes them suitable for all 'the' requirements of professional users, while the click mechanism makes them easy to stack and transport. The non-slip surface finish ensures a strong grip, even in oily or wet work situations.

Based on DIN 3120 / 3122 / 3123 / 3124

Content:

  • 1x Ratchet wrench for nut drivers 1/4" switchable 128 mm (44666)
  • 1x Ratchet wrench for nut drivers 1/2" switchable 257 mm (44709)
  • 1x Nut driver insert 1/4" hexagon head 4.0 mm (44669)
  • 1x Nut driver insert 1/4" hexagon head 5.0 mm (44670)
  • 1x Nut driver insert 1/4" hexagon head 5.5 mm (44671)
  • 1x Nut driver insert 1/4" hexagon head 6.0 mm (44672)
  • 1x Nut driver insert 1/4" hexagon head 7.0 mm (44673)
  • 1x Nut driver insert 1/4" hexagon head 8.0 mm (44674)
  • 1x Nut driver insert 1/4" hexagon head 9.0 mm (44675)
  • 1x Nut driver insert 1/4" hexagon head 10.0 mm (44676)
  • 1x Nut driver insert 1/4" hexagon head 11.0 mm (44678)
  • 1x Nut driver insert 1/4" hexagon head 12.0 mm (44679)
  • 1x Nut driver insert 1/4" hexagon head 13.0 mm (44680)
  • 1x Nut driver insert 1/4" hexagon head 14.0 mm (44681)
  • 1x Nut driver insert 1/2" double hex 10.0 mm (44715)
  • 1x Nut driver insert 1/2" double hex 11.0 mm (44716)
  • 1x Nut driver insert 1/2" double hex 12.0 mm (44717)
  • 1x Nut driver insert 1/2" double hex 13.0 mm (44718)
  • 1x Nut driver insert 1/2" double hex 14.0 mm (44719)
  • 1x Nut driver insert 1/2" double hex 15.0 mm (44720)
  • 1x Nut driver insert 1/2" double hex 16.0 mm (44721)
  • 1x Nut driver insert 1/2" double hex 17.0 mm (44722)
  • 1x Nut driver insert 1/2" double hex 18.0 mm (44723)
  • 1x Nut driver insert 1/2" double hex 19.0 mm (44724)
  • 1x Nut driver insert 1/2" double hex 21.0 mm (44726)
  • 1x Nut driver insert 1/2" double hex 22.0 mm (44727)
  • 1x Nut driver insert 1/2" double hex 24.0 mm (44729)
  • 1x Nut driver insert 1/2" double hex 27.0 mm (44732)
  • 1x Nut driver insert 1/2" double hex 30.0 mm (44735)
  • 1x Nut driver insert 1/2" double hex 32.0 mm (44737)
  • 1x Nut driver insert 1/2" double hex 34.0 mm (44738)
  • 1x Extension 1/4" for nut driver inserts 75 mm (44667)
  • 1x Extension 1/4" for nut driver inserts 150 mm (44668)
  • 1x Extension 1/2" for nut driver inserts 150 mm (44711)
  • 1x Extension 1/2" for nut driver inserts 250 mm (44712)
  • 1x Universal joint with ball Internal square, square head 1/4" (44682)
  • 1x Universal joint with ball Internal square, square head 1/2" (44739)
  • 1x Screwdriver with bit holder SoftFinish® magnetic 1/4" 112 mm (32160)
  • 1x Bit holder CentroFix Force mechanically lockable 1/4", magnetic in box 60 mm (39133)
  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 4.5 mm (01623)
  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 5.5 mm (01624)
  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 6.5 mm (01626)
  • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH1 (01657)
  • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH2 (01658)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ1 (01688)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ2 (01689)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ3 (01690)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T10 (01716)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T15 (01717)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T20 (01718)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T25 (01719)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T27 (01720)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T30 (01721)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T40 (01722)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 3.0 mm (01705)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 4.0 mm (01706)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 5.0 mm (01707)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 6.0 mm (01708)
  • 1x Tool shaft with ball Square, Internal hexagon 1/4" C6,3 (01933)
  • 1x L-BOXX

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44685

Part Number
44685
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

282.77 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No Tool for electrics No Self service - packing No

This page is Nut Driver and Bit Set 1/4" and 1/2", 60 Pieces in L Boxx, part number 44685.
You can find the detail information about specifications and dimensions on part number 44685.

Tech Support