Screwdriver Set SoftFinish® Electric, PlusMinus/Pozidriv, 2 Pieces

Screwdriver Set SoftFinish® Electric, PlusMinus/Pozidriv, 2 Pieces

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Increases your safety: Wiha slim blades ensure unlimited, protected access to deep-set screws.

Application: No slipping and better torque transfer with terminal screws e.g. in switch-cabinets, fuse boxes and terminal blocks.

Application: For work in the area of live parts up to 1,000 V AC.

Manufactured acc. to IEC 60900.

Content:

  • 1x Screwdriver SoftFinish® electric PlusMinus/Pozidriv SL/PZ1 x 80 mm (30700)
  • 1x Screwdriver SoftFinish® electric PlusMinus/Pozidriv SL/PZ2 x 100 mm (30701)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32282

Part Number
32282
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.69 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No
Tool for electrics Yes Self service - packing Yes

This page is Screwdriver Set SoftFinish® Electric, PlusMinus/Pozidriv, 2 Pieces, part number 32282.
You can find the detail information about specifications and dimensions on part number 32282.

Tech Support