Screwdriver Set SoftFinish®, Hexagon Nut Driver, 5 Pieces

Screwdriver Set SoftFinish®, Hexagon Nut Driver, 5 Pieces

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Application: Particularly suitable for dry applications.

Content:

  • 1x Screwdriver SoftFinish® Hexagon nut driver with round blade 5.5 mm x 125 mm (01021)
  • 1x Screwdriver SoftFinish® Hexagon nut driver with round blade 7.0 mm x 125 mm (01023)
  • 1x Screwdriver SoftFinish® Hexagon nut driver with round blade 8.0 mm x 125 mm (01024)
  • 1x Screwdriver SoftFinish® Hexagon nut driver with round blade 10.0 mm x 125 mm (01026)
  • 1x Screwdriver SoftFinish® Hexagon nut driver with round blade 13.0 mm x 125 mm (01029)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01034

Part Number
01034
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.64 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver Set SoftFinish®, Hexagon Nut Driver, 5 Pieces, part number 01034.
You can find the detail information about specifications and dimensions on part number 01034.

Tech Support