Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.
Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.
Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.
Increases your safety: Wiha slim blades ensure unlimited, protected access to deep-set screws.
Application: For work in the area of live parts up to 1,000 V AC.
Extra: The integrated protective insulation enables low-lying fastening and spring elements to be reached and manipulated.
Standards: DIN ISO 8764-PH.
For applications in electrics
Manufactured acc. to IEC 60900.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
35394
Handle diameter(mm) | 36 | Overall length(mm) | 218 | ESD article | No |
---|---|---|---|---|---|
Phillips 1 | PH2 | VDE article | Yes | with battery | No |
Visible blade length(mm) | 100 | Tool for electrics | Yes | Self service - packing | No |
This page is Screwdriver SoftFinish® Electric slimFix, Phillips, part number 35394.
You can find the detail information about specifications and dimensions on part number 35394.