Screwdriver with Bit Holder Set slimVario® Electric, Stubby, 4 Pieces with slimBits

Screwdriver with Bit Holder Set slimVario® Electric, Stubby, 4 Pieces with slimBits

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Compact handle – maximum power.

Increases your efficiency: Fully compatible with the Wiha slimBit system.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.

Increases your safety: Protected work in constricted spaces.

Application: For work in the area of live parts up to 1,000 V AC. Ideal for use in a confined working environment.

Tradesmen require short, handy screwdrivers for electrical work in cramped work environments. This often means the handle is shortened or electricians work with non-insulated screwdrivers, thus compromising their own safety. Wiha offers the optimal problem solution for such cases in its insulated Stubby short screwdriver. Thanks to the overall length of just 105 mm, it is perfect for working in confined spaces. The short screwdriver is also fully compatible with slimBits, meaning the whole range of screw profiles are covered. Protective insulation has been integrated into the blade with the Wiha slimTECHNOLOGY specially developed for electric applications, thus ensuring blades which are up to 33% slimmer. This means low-lying screw and spring elements can also be easily reached. The Stubby handle and slimBits undergo routine individual piece testing as per the international IEC 60900 standard, as a result* providing users with a tool to work safely on live parts up to 1,000 V AC.

6 mm slimBits only to be used in the slimVario® bit holder and slimTorque VDE bit holder (VDE torque system).

Manufactured acc. to IEC 60900.

Content:

  • 1x Screwdriver with bit holder SoftFinish® electric slimVario Stubby 6.0 mm (41229)
  • 1x slimBit electric bit Slotted 3.5 mm x 75 mm (41159)
  • 1x slimBit electric bit Phillips PH2 x 75 mm (34584)
  • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ2 x 75 mm (34590)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41230

Part Number
41230
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.08 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No
Tool for electrics Yes Self service - packing Yes

This page is Screwdriver with Bit Holder Set slimVario® Electric, Stubby, 4 Pieces with slimBits, part number 41230.
You can find the detail information about specifications and dimensions on part number 41230.

Tech Support