Digital ABSOLUTE Tyre Tread Depth Gauge IP67

Digital ABSOLUTE Tyre Tread Depth Gauge IP67
This is designed to measure tyre tread depth and offers you the following benefits:
- The ABSOLUTE feature of this gauge keeps track of the origin point (once set) for the entire life of the battery.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
571-100-20
571-200-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Base Flatness Digital Step
(inch)
Digital Step
(mm)
Mass
(g)

337.00 €

1 5 Days 63.5 mm Base0.00008 inch / 2 µm0.000020.0005 mm285

337.00 €

1 5 Days 101.6 mm Base0.0002 inch / 5 µm0.00050.01330

Loading...

  1. 1

Basic information

Type Component. Accessory Display Method Digital Alarm Low voltage, setting errors, sensor error, display overflow a.s.o.
Analog Bar Resolution Selection Yes Auto Power OFF Setting Yes Calculation Function (with formula) Yes
Calibration Warning Function Yes Contact Point Carbide ball, thread: # 4-48UNF Counting Direction Switchable Yes
Customizing Keys Yes DATA/HOLD Yes Digital/Analog Digital
GO/±NG Judgement Yes Inch-Metric Inch/Metric Lock Function Yes
MAX/MIN/Range Yes ON/OFF Yes PRESET Yes
Scale Capacitance type ABSOLUTE linear encoder ZERO/ABS Yes Range(inch) 0-8
Stroke(mm) 0.5 Measuring Force(N) ≤ 1.5 Power Supply 1 battery SR-44
Maximum Response Speed Unlimited Battery life Approx. 5 years

Tech Support