Manufacturer part number: 573-652-20
Brand: MITUTOYO
Price: 833.00 €
Delivery time: 60 Days
Thumb roller: Yes
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
573-652-20
Type | Special Calipers | Special Caliper Shape | Neck calipers | Display Method | Digital |
---|---|---|---|---|---|
Auto Power OFF After 20 Min. Non Use | Yes | Data Output | Yes | Low Voltage Alarm | Yes |
ORIGIN (ABS-Zero) | Yes | Max. Permissible Error E MPE(mm) | ±0.03 | Range(mm) | 0-150 |
Protection | IP67 | Mass(g) | 157 | Maximum Response Speed | Unlimited |
This page is Digital ABSOLUTE Neck Point Jaw Caliper, part number 573-652-20.
You can find the detail information about specifications and dimensions on part number 573-652-20.
Part Number |
---|
573-654-20 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thumb roller |
---|---|---|---|---|---|---|
767.00 € | 1 | 5 Days | - |