Digital ABSOLUTE Caliper (500-502-10)

Digital ABSOLUTE Caliper 500-502-10

Product Details:

Manufacturer part number: 500-502-10

Brand: MITUTOYO

Price: 1,913.00

Delivery time: 5 Days


Technical Data:

Max. Permissible Error E MPE: ±0.07 mm

Max. Permissible Error S MPE: ±0.09 mm

Range: 0-1,000 mm

Mass: 3300 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

500-502-10

Part Number
500-502-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)

1,913.00 €

1 5 Days ±0.07±0.090-1,0003300

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Digital
Data Output Yes Display LCD, character height 10 mm Low Voltage Alarm Yes
ON/OFF Yes ORIGIN (ABS-Zero) Yes Digital Step(mm) 0.01
Maximum Response Speed Unlimited Battery life Approx. 20000 hours

This page is Digital ABSOLUTE Caliper, part number 500-502-10.
You can find the detail information about specifications and dimensions on part number 500-502-10.

Variation of this product

Part Number
500-500-10
500-501-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)

1,015.00 €

1 5 Days ±0.05±0.070-4501170

1,106.00 €

1 5 Days ±0.05±0.070-6001350

Tech Support