Fixture for Micrometer Head, Plain Stem

Fixture for Micrometer Head, Plain Stem
Mitutoyo offers various types of fixture designed for micrometer heads, which you can use for a wide range of applications, that have the following benefits:
- These fixtures are high quality and durable, manufactured from nickel-plated cast iron.
- Two types of fixture for micrometer heads are available, depending on whether the head has a plain stem or is a clamp nut type.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
303560
303562
303564
303566
303569
303571
303573
303575
303579
303581
303583
303585
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec

43.00 €

1 5 Days for 9.5 mm Stem

43.00 €

1 60 Days for 9.5 mm Stem

43.00 €

1 5 Days for 9.5 mm Stem

43.00 €

1 5 Days for 9.5 mm Stem

46.00 €

1 5 Days for 9.5 mm Stem

46.00 €

1 60 Days for 9.5 mm Stem

46.00 €

1 5 Days for 9.5 mm Stem

46.00 €

1 5 Days for 9.5 mm Stem

50.00 €

1 5 Days for 10 mm Stem

50.00 €

1 60 Days for 10 mm Stem

50.00 €

1 5 Days for 10 mm Stem

50.00 €

1 60 Days for 10 mm Stem

Loading...

  1. 1

Basic information

Type Micrometer Head

Tech Support