Manufacturer part number: 513-466-10E
Brand: MITUTOYO
Price: 173.00 €
Delivery time: 5 Days
Measured force: 0.01-0.3 N
Bearing Type: -
Cable Length: - m
Carbide Stylus Tip ø2 mm No.: -
Contact Point: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
513-466-10E
Part Number
|
---|
513-466-10E |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Measured force (N) | Bearing Type | Cable Length (m) | Carbide Stylus Tip ø2 mm No. | Contact Point | Dial Reading | Digital / Analog | Environmental Conditions | Functions | Graduation (mm) | Graduation (N) | H MPE (Hysteresis) (mm) | H MPE (Hysteresis) (µm) | Inch-Metric | Max. Response Speed (mm/s) | Measuring Force | Minimum Edge Distance | MPE Any 1/2 Revolution (µm) | MPE Any 10 Scale Divisions (µm) | MPE Measuring Range (µm) | Output Signal | R MPE (Repeatability) (µm) | Range (mm) | Range (N) | Resolution | Ruby Stylus Tip Ø2 mm No. | Scale Reference Point | Signal Pitch (µm) | Stem (mm) | Type | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.00 € | 1 | 5 Days | 0.01-0.3 | - | - | - | - | - | - | - | - | - | 0.05 | - | - | - | - | - | - | - | - | - | - | - | - | 0.1-1 | - | - | - | - | - | - | - |
Loading...
Display Method | Dial |
---|
This page is Dial Test Indicator, Horizontal, Compact, part number 513-466-10E.
You can find the detail information about specifications and dimensions on part number 513-466-10E.
Configure
Basic Attributes
Bearing Type
Cable Length(m)
Carbide Stylus Tip ø2 mm No.
Contact Point
Dial Reading
Digital / Analog
Environmental Conditions
Functions
Graduation(mm)
H MPE (Hysteresis)(mm)
H MPE (Hysteresis)(µm)
Inch-Metric
Max. Response Speed(mm/s)
Measuring Force
Minimum Edge Distance
MPE Any 1/2 Revolution(µm)
MPE Any 10 Scale Divisions(µm)
MPE Measuring Range(µm)
Output Signal
R MPE (Repeatability)(µm)
Range(mm)
Resolution
Ruby Stylus Tip Ø2 mm No.
Scale Reference Point
Signal Pitch(µm)
Stem(mm)
Type
Type
Measured force(N)
Graduation(N)
Range(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
513-462-10E |
513-463-10E |
513-464-10E |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Measured force (N) | Bearing Type | Cable Length (m) | Carbide Stylus Tip ø2 mm No. | Contact Point | Dial Reading | Digital / Analog | Environmental Conditions | Functions | Graduation (mm) | Graduation (N) | H MPE (Hysteresis) (mm) | H MPE (Hysteresis) (µm) | Inch-Metric | Max. Response Speed (mm/s) | Measuring Force | Minimum Edge Distance | MPE Any 1/2 Revolution (µm) | MPE Any 10 Scale Divisions (µm) | MPE Measuring Range (µm) | Output Signal | R MPE (Repeatability) (µm) | Range (mm) | Range (N) | Resolution | Ruby Stylus Tip Ø2 mm No. | Scale Reference Point | Signal Pitch (µm) | Stem (mm) | Type | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
148.00 € | 1 | 60 Days | - | Linear ball bearing | 2 | - | Ø3 mm carbide ball, thread: M 2.5 x 0.45 | - | - | 0°C to 50°C (20% to 80% rel. humidity, no condensation) °C | - | 0.0001 | - | - | - | - | 400 | 4.6 N with spindle down,4.3 N with spindle horizontal,4 N with spindle upwards | 500 ns (1 μm type), 250 ns (0.5/0.1 μm type) | - | - | - | 90° phase difference,differential square wave(RS-422 equivalent) | - | 0-25 | - | 0.0001 µm mm | - | 3 mm from the lowest rest Point(10 mm type),5mm from the lowest rest Point(25/50 mm type) | 0.4 | - | - | 300 | |||
175.00 € | 1 | 60 Days | - | - | - | 103010 | Thread M 1.7 x 0.35 | 0-100-0 | Analog | - | Basic set | 0.002 | - | 2 | - | Metric | - | - | - | 3 | 2 | 3 | - | 1 | 0.2 | - | - | - | - | - | 8 | - | - | |||
167.00 € | 1 | 5 Days | 0.01-0.3 | - | - | - | Thread M 1.7 x 0.35 | 0-50-0 | Analog | - | Basic set - ruby contact Point | 0.01 | - | - | 4 | Metric | - | - | - | 8 | 5 | 10 | - | 3 | 1 | - | - | 21CZA212 | - | - | 8 | Basic set - Ruby contact Point | 45 |