Manufacturer part number: K550333
Brand: MITUTOYO
Price: 36.71 €
Delivery time: 5 Days
Description: Tailstock centre stepped for tailstock K550879 opti-fix series.
The step at the tip makes length scanning easier, especially in case of the transmitted light method.
Length 1: 40 mm
Length 2: 36 mm
Mass: 20 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K550333
Part Number
|
---|
K550333 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description | Length 1 (mm) | Length 2 (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|
36.71 € | 1 | 5 Days | Tailstock centre stepped for tailstock K550879 opti-fix series. The step at the tip makes length scanning easier, especially in case of the transmitted light method. | 40 | 36 | 20 |
Loading...
Product Type | Accessory | Application | Vision | Component Type | Positioning and stopper component |
---|---|---|---|---|---|
Outside Diameter A(mm) | 10 | Outside Diameter B(mm) | 6 | Product Line | opti-fix |
Units | 1 |
This page is Tailstock Center Stepped, part number K550333.
You can find the detail information about specifications and dimensions on part number K550333.
Configure
Basic Attributes
Description
Length 1(mm)
Length 2(mm)
Mass(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K550334 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Description | Length 1 (mm) | Length 2 (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
36.71 € | 1 | 60 Days | Tailstock centre stepped for tailstock with spring-loaded centre K550986 opti-fix series. The step at the tip makes length scanning easier, especially in case of the transmitted light method. | 40.5 | 30.5 | 10 |