Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
811-337-11
Product Type | Dial | Connector Cable for | HH-300 Series | Dimensions (WxDxH)(mm) | 146 x 68 x 34 |
---|---|---|---|---|---|
Display | Analog Dial | DP-1VA (264-505) | 959149 | Indenter B(mm) | ø 1.25 |
Indenter Protrusion(mm) | 2.5 | Indenter R(mm) | R 0.1 | IT-016U 264-016-10 Hardmatic Table | 937387 |
Mass(kg) | 0.27 | Model | HH-337-01 | PIN | Flat |
Pressure Foot A(mm) | ø 3 | Pressure Foot F(mm) | ø 18 | Spring Force WE, WA, WD | WD=444,5H D [mN] |
USB-ITN | 06AFM380F | Theta(degree) | 30 |
This page is HH-337-01 Durom.Type D Compact/Analogue, part number 811-337-11.
You can find the detail information about specifications and dimensions on part number 811-337-11.