Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42202-25027005021
Main material | Mild steel | Item | 5-axis baseplate | Version 1 | For general clamping |
---|---|---|---|---|---|
Version 2 | Large version | B=Width(mm) | 250 | L=Length(mm) | 269.5 |
H=Height(mm) | 50 | Size | System Size 80MM | Fastening hole | Max. M20 |
RoHS | Yes | Weight (ERP)(kg) | 14.7000 |
This page is UNILOCK 5-axis base plates for general clamping, large version, system size 80 mm (42202), part number 42202-25027005021.
You can find the detail information about specifications and dimensions on part number 42202-25027005021.