Filtreringsvillkor

Rensa alla

Plastic Racks

Plastic racks are products that use plastic materials among the equipment that stores and keeps tools and parts. The main materials are PVC, polypropylene, etc., and all are characterized by being lightweight. There are shelf type and case type in product shape. The shelf type is an assembly type that requires no tools and can be easily assembled simply by inserting the legs into the shelf board. The grain finish of the shelf plates makes it difficult for the luggage to slip, and the corners are rounded for safe use. When arranging multiple shelves, earthquake countermeasures can be taken by connecting the legs with bolts and nuts. Since the load capacity may change depending on the operating temperature, it is necessary to confirm that the load capacity and operating temperature are appropriate, and to prevent concentrated loads. The case type can be stored in a state where the goggles, etc. are stood up by the partition, and the lid protects the stored items from scratches and dust.
    • Plastic Shelves Lightweight Uniform Load 50 (kg/Shelf) Shelf Plate Interval Height 250 mm

        TRUSCO NAKAYAMA

        Plastic Shelves Lightweight Uniform Load 50 (kg/Shelf) Shelf Plate Interval Height 250 mm

        [Features]· Legs can be stored in a shelf board with a single touch. (4 legs can be stored per shelf)· The legs are provided with holes for fixing the bolts so as to prevent collapsing; the shelf long side and the short side can be connected to each other.· Lightweight as it is made of plastic, and assembly is easy, not requiring tools.· Surface of the shelf board is embossed to minimize shifting of loads.[Material]· Polypropylene (PP)
        Mer information
        Uniform Load per 1 Level(kg)Number of Shelf TiersColor
        50kg2Neogray
        Ordinarie pris (exklusive MOMS):
        71.24 €
        Ordinarie avsändningsdatum:
        7 arbetsdagar
        Konfigurera