Shipping Days |
|
---|
?* Information on days to ship and prices
MISUMI
Starting from∗ : | 15.74 € |
---|---|
Min. Shipping Days : | 5 Days |
*Unit price with basic configuration
Brand |
---|
Product Series |
CAD |
Starting from∗ |
Min. Shipping Days : |
Specifications |
Set/single item |
Outer diameter (D)(mm) |
Stroke (S)(mm) |
L Dimension (L)(mm) |
Initial load(N) |
Maximum load(N) |
Plate Type |
Gas Venting With Hose Linkage |
Mounting position (Flange shape) |
Body Type |
Brand |
| |
Brand | MISUMI |
Product Series | |
CAD |
|
Starting from∗ | 15.74 € *Unit price with basic configuration Volume Discount |
Min. Shipping Days : | 5 Days |
Specifications |
|
Set/single item | Only plates / Set |
Outer diameter (D)(mm) | 32 ~ 63 |
Stroke (S)(mm) | 5 ~ 100 |
L Dimension (L)(mm) | 45 ~ 235 |
Initial load(N) | 3750 ~ 20000 |
Maximum load(N) | - |
Plate Type | BM (For GSN) |
Gas Venting With Hose Linkage | No |
Mounting position (Flange shape) | Bottom face clamping (Square) |
Body Type | - |
Brand | - |
Loading...