?* Information on days to ship and prices
Configure now
|
|
Min. Shipping Days : | Quote |
---|
Configure now
|
|
Min. Shipping Days : | Quote |
---|
Brand |
---|
Product Series |
CAD |
Starting from∗ |
Min. Shipping Days |
Urethane type |
Shape |
Hole/counterbore |
Maximum load(N) |
Max. Elongation(%) |
L Dimension (L)(mm) |
Brand | MISUMI | MISUMI |
---|---|---|
Product Series | ||
CAD |
|
|
Starting from∗ | - | - |
Min. Shipping Days | Quote | Quote |
Urethane type | High-deflection type urethane foams | High-deflection type urethane foams |
Shape | Pillar shape | Pillar shape |
Hole/counterbore | Hole | Hole |
Maximum load(N) | 1471 ~ 30793 | - |
Max. Elongation(%) | 40 | - |
L Dimension (L)(mm) | 30 ~ 160 | 200 |
Loading...
Filter by:
Urethane type
Shape
Hole/counterbore
Maximum load(N)
Max. Elongation(%)
L Dimension (L)(mm)
Brand
CAD data type