Shipping Days |
|
---|
?* Information on days to ship and prices
MISUMI
Configure now
|
|
Starting from∗ : | 99.89 € |
---|---|
Special price | |
Min. Shipping Days : | Same day |
*Unit price with basic configuration
Brand |
---|
Product Series |
CAD |
Starting from∗ |
Min. Shipping Days |
Set/single item |
Outer diameter (D)(mm) |
Stroke (S)(mm) |
L Dimension (L)(mm) |
Initial load(N) |
Maximum load(N) |
Plate Type |
Gas Venting With Hose Linkage |
Mounting position (Flange shape) |
Body Type |
Brand |
| |
Brand | MISUMI |
Product Series | |
CAD |
|
Starting from∗ | 99.89 € Special price *Unit price with basic configuration Promotional pricing |
Min. Shipping Days | Same day |
Set/single item | Body only |
Outer diameter (D)(mm) | 25 ~ 150 |
Stroke (S)(mm) | 6 ~ 50 |
L Dimension (L)(mm) | 61 ~ 270 |
Initial load(N) | 4250 ~ 184100 |
Maximum load(N) | - |
Plate Type | - |
Gas Venting With Hose Linkage | Yes / No |
Mounting position (Flange shape) | - |
Body Type | GSSC |
Brand | - |
Loading...
Filter by:
Stock
Set/single item
Outer diameter (D)(mm)
Stroke (S)(mm)
L Dimension (L)(mm)
Initial load(N)
Maximum load(N)
Plate Type
Gas Venting With Hose Linkage
Mounting position (Flange shape)
Body Type
Brand
Brand
CAD data type