Guide bushes / without head / with oil groove / large inner diameter (Part Numbers - CAD Download)

Guide bushes / without head / with oil groove / large inner diameter

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GBST40-70
GBST50-80
GBST60-100
GBST80-120
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd (Leader bushing inner diameter)
(mm)
d dimension tolerance L (L dimension)
(mm)
1 Available Quote 1040+0.05/+0.0470
1 Available Quote 1050+0.07/+0.0680
1 Available Quote 1060+0.08/+0.07100
1 Available Quote 1080+0.10/+0.08120

Loading...

  1. 1

Basic information

Head Straight Oil groove Yes

Tech Support