Fixing screws / round head R / fine thread (Part Numbers - CAD Download)

Fixing screws / round head R / fine thread

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 31/12/2024
  • Volume Discount
  • Order quantities extended (D-JIT)
  • Stock

(i)Remark

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Back to the Category Adjusting Screws/Locating Bolts

Technical Drawing - Set Screws With Stopper

Locating Bolts/Round Tip R/Fine Thread:Related Image

Available dimensions and tolerances can be found under the tab More Information.

Basic Properties (e.g., material, hardness, coating, tolerance) - Set Screws With Stopper

Locating Bolts Accessory (Nut 1 pc.)
 Round Tip Material Hardness* Surface Treatment Material Surface Treatment
FineSTCAEN 1.1191 Equiv.45HRC~Black OxideEN 1.0038 Equiv.Bright Chromate Plating
STCAMElectroless Nickel PlatingTrivalent Chromate
SSTCAEN 1.4037 Equiv.45HRC~-EN 1.4301 Equiv.-
CoarseSTBAEN 1.1191 Equiv.45HRC~Black OxideEN 1.0038 Equiv.Bright Chromate Plating
STBAMElectroless Nickel PlatingTrivalent Chromate
STBASEN 1.4301 Equiv.--EN 1.4301 Equiv.-
SSTBAEN 1.4037 Equiv.45HRC~-
Stainless Steel Hardened Type (EN 1.4037 Equiv.) may be discolored by hardening.
*  Hardness: Hardened Tip

Further specifications can be found under the tab More Information.

Composition of a Product Code - Set Screws With Stopper

Part Number-L
STCB6
STBA10
-
-
20
50

General Information - Set Screws With Stopper

Adjusting screw - adjusting screw round - adjusting screw hexagonal - adjusting screw round tip - adjusting screw set - adjusting screw with nut - adjusting screw with lock nut - adjusting screw knurled head - adjusting screw with grub screw - adjusting screw hexagon socket - adjusting screw grub screw

 

Selection details of adjusting screws/locating bolts

- Material: steel, stainless steel
- Coatings: uncoated, burnished, chromated, nickel-plated, galvanised
- Hardness: 40 to 50HRC
- Thread: standard thread, fine thread
- External thread: M3 to M20
- Drive: hexagon socket, external hexagon, spanner flat, knurled head
- Length: 10 to 120 mm

Description/Basics

Adjusting screws for mechanical engineering are intended primarily for positioning the most diverse components. In this case, the adjustment screw sets a predetermined distance of the respective component.
Depending on the application, the MISUMI range offers adjusting screws with control threads and adjusting screws with fine threads. A fine-threading facilitates positioning, since a smaller torque is required for the adjustment. Due to the lower slope of the fine thread, a fine threaded adjusting screw is loosened with less probability than one with standard threads. Another advantage of fine threading is the higher load capacity, which allows higher loads to be accommodated in axial direction. In addition, a locating bolt with a fine thread can generate a higher actuating force due to the low pitch.
The loosening or unintentional adjustment of an adjusting screw can be prevented with a locknut. Depending on the design, the appropriate nut is supplied as an accessory for the adjusting screw. Please see the specifications for more information.
An adjusting screw with knurled head facilitates easy manual adjustment without additional tools. The adjusting screw with knurled head is often used where regular adjustment or component replacement is necessary.
The locating bolt is available with a hardened contact surface. It may be hardened on the thread face or on the head or drive. Tempering ensures greater wear protection of the adjusting screw and increases the service life compared to conventional adjusting screws. The additional compensation process can cause discoloration of the material near the contact surface.
Adjusting screws are also available in the form of hexagon sockets. Without a head as drive, which can be advantageous, especially in inaccessible places.

Adjusting screws are often used in combination with stop pins or height adjusting pins. These bolts are inserted into the component to be moved in order to protect it from wear and tear or damage due to multiple adjustments.

Adjusting screws are often found in workpiece carriers and clamping devices. MISUMI also offers similar adjusting screws or locking bolts with a brush head in the form of stopper bolts.

MISUMI offers suitable threaded stopper blocks, optionally with standard threads and fine threads.

 

Application Examples - Set Screws With Stopper

Application example - adjusting screw with stopper block - adjusting screw with base plate

Application example - adjusting screw set screw
(1) Adjusting screw, (2) threaded stopper block, (3) screw, (4) base plate (meviy ), (5) washer, (6) levelling element

Application example - adjusting screw with nut, adjusting screw with stopper block, adjusting screw with stop bolt

Application example - adjusting screw with nut
Application example – (1) adjusting screw, (2) nut , (3) threaded stopper block, (4) stop pin , (5) movable object

 

Industrial Applications

3D printer industry
Automotive industry
Pharmaceutical industry
Packaging industry

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SSTBA4-20
SSTBA5-20
SSTBA6-20
SSTBA6-25
SSTBA6-30
SSTBA6-40
SSTBA6-50
SSTBA8-25
SSTBA8-30
SSTBA8-40
SSTBA8-50
SSTBA8-60
SSTBA10-30
SSTBA10-40
SSTBA10-50
SSTBA10-60
SSTBA10-70
SSTBA12-40
SSTBA12-50
SSTBA12-60
SSTBA12-70
SSTBA12-80
SSTCA4-20
SSTCA5-20
SSTCA6-20
SSTCA6-25
SSTCA6-30
SSTCA6-40
SSTCA6-50
SSTCA8-25
SSTCA8-30
SSTCA8-40
SSTCA8-50
SSTCA8-60
SSTCA10-30
SSTCA10-40
SSTCA10-50
SSTCA10-60
SSTCA10-70
SSTCA12-40
SSTCA12-50
SSTCA12-60
SSTCA12-70
SSTCA12-80
STBA4-15
STBA4-20
STBA4-25
STBA4-30
STBA4-35
STBA4-40
STBA5-15
STBA5-20
STBA5-25
STBA5-30
STBA5-35
STBA5-40
STBA5-50
STBA6-15
STBA6-20
STBA6-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Thread Type Thread Dia. M Thread Pitch Screw Length L Surface Treatment

5.44 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse40.720-

5.44 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse50.820-

5.69 €

3.98 €

1 Available Same day

Stock

10[Stainless Steel] EN 1.4037 Equiv.Coarse6120-

5.69 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse6125-

5.69 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse6130-

5.69 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse6140-

5.69 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse6150-

6.58 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse81.2525-

6.58 €

1 Available Same day

Stock

10[Stainless Steel] EN 1.4037 Equiv.Coarse81.2530-

6.58 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse81.2540-

6.58 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse81.2550-

6.58 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse81.2560-

8.22 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse101.530-

8.22 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse101.540-

8.22 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse101.550-

8.22 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse101.560-

8.22 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse101.570-

10.75 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse121.7540-

10.75 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse121.7550-

10.75 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse121.7560-

10.75 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse121.7570-

10.75 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Coarse121.7580-

5.44 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine40.520-

5.44 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine50.520-

5.69 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine60.7520-

5.69 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine60.7525-

5.69 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine60.7530-

5.69 €

3.98 €

1 Available Same day

Stock

10[Stainless Steel] EN 1.4037 Equiv.Fine60.7540-

5.69 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine60.7550-

6.58 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine80.7525-

6.58 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine80.7530-

6.58 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine80.7540-

6.58 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine80.7550-

6.58 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine80.7560-

8.22 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine10130-

8.22 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine10140-

8.22 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine10150-

8.22 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine10160-

8.22 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine10170-

10.75 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine12140-

10.75 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine12150-

10.75 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine12160-

10.75 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine12170-

10.75 €

1 Available 5 Days 10[Stainless Steel] EN 1.4037 Equiv.Fine12180-

2.27 €

1 Available 5 Days 10[Steel] EN 1.1191 Equiv.Coarse40.715Black Oxide

2.27 €

1 Available 5 Days 10[Steel] EN 1.1191 Equiv.Coarse40.720Black Oxide

2.27 €

1 Available 5 Days 10[Steel] EN 1.1191 Equiv.Coarse40.725Black Oxide

2.96 €

1 Available 5 Days 10[Steel] EN 1.1191 Equiv.Coarse40.730Black Oxide

2.27 €

1.59 €

1 Available Same day

Stock

10[Steel] EN 1.1191 Equiv.Coarse40.735Black Oxide

2.27 €

1.59 €

1 Available Same day

Stock

10[Steel] EN 1.1191 Equiv.Coarse40.740Black Oxide

2.27 €

1 Available 5 Days 10[Steel] EN 1.1191 Equiv.Coarse50.815Black Oxide

2.27 €

1 Available 5 Days 10[Steel] EN 1.1191 Equiv.Coarse50.820Black Oxide

2.27 €

1 Available Same day

Stock

10[Steel] EN 1.1191 Equiv.Coarse50.825Black Oxide

2.27 €

1 Available Same day

Stock

10[Steel] EN 1.1191 Equiv.Coarse50.830Black Oxide

2.27 €

1 Available Same day

Stock

10[Steel] EN 1.1191 Equiv.Coarse50.835Black Oxide

2.27 €

1 Available 5 Days 10[Steel] EN 1.1191 Equiv.Coarse50.840Black Oxide

2.27 €

1 Available 5 Days 10[Steel] EN 1.1191 Equiv.Coarse50.850Black Oxide

2.40 €

1 Available 5 Days 10[Steel] EN 1.1191 Equiv.Coarse6115Black Oxide

2.40 €

1 Available Same day

Stock

10[Steel] EN 1.1191 Equiv.Coarse6120Black Oxide

4.06 €

1 Available 5 Days 10[Steel] EN 1.1191 Equiv.Coarse6125Black Oxide

Loading...

Back to the Category Adjusting Screws/Locating Bolts

Technical Drawing - Set Screws With Stopper

Locating Bolts/Round Tip R/Fine Thread:Related Image

Available dimensions and tolerances can be found under the tab More Information.

Specification Tables - Set Screws With Stopper

■ Nut T Dimension
MT (Coarse)T1 (Fine)
43.24
54
65
86.55
1086
1210
16138
 
MMxPitchB(C)H( ℓ 1)(r)ZdSR1
FineCoarse
44x0.54x0.778.12.82.10.2323
55x0.55x0.889.23.52.434
66x0.756x1.01011.543.00.33.54.5
88x0.758x1.251315.05.53.70.4565
1010x1.010x1.51719.674.50.55.57
1212x1.012x1.751921.985.2798
1616x1.516x2.02427.71060.691210
 
Part NumberL SelectionSTCA, STBASTCAM, STBAMSTBASSSTCA, SSTBA
TypeMSTCA, STBASTCAM, SSTCA, STBAM
STBAS, SSTBA
Unit PriceVolume Discount RateUnit PriceVolume
Discount Rate
Unit PriceVolume
Discount Rate
Unit PriceVolume
Discount Rate
1 ~ 3 pc(s).4 ~ 49 pcs.50 ~ 100 pcs.1 ~ 49 pc(s).50 ~ 100 pcs.1 ~ 49 pc(s).50 ~ 100 pcs.1 ~ 49 pc(s).50 ~ 100 pcs.
(Fine)
STCA
STCAM
SSTCA

(Coarse)
STBA
STBAM
STBAS
SSTBA
 4152025303540    20                
 515202530354050   20                
 615202530354050   2025304050            
 815202530354050607080 2530405060           
10   30354050607080  3040506070          
12   30354050607080   4050607080         
16      50607080-   ---
For orders larger than indicated quantity, please check with WOS.

Basic information

Type Hex

Frequently Asked Questions (FAQ)

Question:

How can an adjusting screw be secured?

Answer:

An adjusting screw should not be secured with screw locking means as with standard screws. Adjusting screws should remain movable so that it can ensure a set distance. The countering of an adjusting screw with a nut is usually sufficient. Therefore, a position can be defined and simply changed by loosening the lock nut.

Question:

Is there a more precise positioning than that of an adjusting screw?

Answer:

For precise positioning, MISUMI offers adjusting screws with fine threads. Due to the lower slope, these enable more precise positioning or adjustment. Alternatively, a micrometre screw can also be used for low adjustment forces. Similar to stages (coordinate tables), micrometre screws enable highly accurate positioning.

Question:

Do you have adjustment screws without head?

Answer:

MISUMI offers adjusting screws as set screw without head. These are usually provided with an hexagon socket as a drive for fastening or loosening. The adjusting slide as a threaded pin is also significantly more wear-resistant with the hardened tip than conventional set screws.

Question:

Why is the adjusting screw only coated on one side?

Answer:

If an adjusting screw has a unilateral colouration, it is not necessarily the coating. The discoloration is caused by heat treatment, which is also known as an initial colour and does not result in any disadvantages. This tempering process ensures a higher hardness of the material in order to counteract occurring wear.

Question:

For what do you use an adjusting screw?

Answer:

The purpose of using an adjusting screw is multiple. Adjusting screws or locating bolts are used in the industry primarily for the positioning of various components. They set and maintain a predetermined distance from an object. Adjusting screws are often used in coordinate tables in order to adjust the table. From time to time, adjustment screws are also used in mechanical engineering, e.g., for stroke limitation of the industrial shock absorbers.

Show more FAQ Close

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360