V Guide System Units / Set (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V Guide System Units/Set:Related Image

Type  Material Surface Treatment Hardness
1 - CarriageBVGUCarriagePlate: EN AW-5052 Equiv.Black Anodize-
2 - CarriageBV2GURailBVGUR(P.652)

Specifications

Part Number-L
BVGU25-840
Part NumberL 50mm IncrementWW1dABX1X2Y1Y2d1d2EFHTWheelBushingScrew
TypeNo.Fixed SideAdjusting Side
BVGU
(1 Carriage Set)
BV2GU
(2 Carriage Sets)
2590~1740
(For L dimensions, please refer to the price list.)
2525.745.5807070405041.59M5M3101017.54.5BVGH1BVGBS1-CBVGBS1-ECB3-22
25L2525.745.512070100805041.59M5M3101017.54.5
444444.747120105100808070.14M6M6101224.56BVGH2BVGBS2-CBVGBS2-ECB6-25
A, X1 and X2 of No. 25L are larger than those of No.25.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
BV2GU25-[190-1740/50]
BV2GU25L-[290-1740/50]
BV2GU44-[290-1740/50]
BVGU25-[90-1740/50]
BVGU25L-[140-1740/50]
BVGU44-[140-1740/50]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNo. L
(mm)
1 12 Days 1025190 ~ 1740
1 12 Days 1025L290 ~ 1740
1 12 Days 1044290 ~ 1740
1 12 Days 102590 ~ 1740
1 12 Days 1025L140 ~ 1740
1 12 Days 1044140 ~ 1740

Loading...

  1. 1

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360