Helical Rack Gears - Assembly Gauge (Part Numbers - CAD Download)

Helical Rack Gears - Assembly Gauge

Click on this image to zoom in.

Click on this image to zoom in.

Features: Assembly gauge for connecting helical rack gears. MISUMI helical rack gears are right-twisted, so a left-twisted assembly gauge is required to connect them.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.


 
Gear Specifications
Datum Section of GearsTeeth perpendicular
Module1.0 to 3.0
Pressure Angle20°
Helix Angle19° 31’42" LH
Type[M] Material[S] Surface Treatment
HRGEAEN 1.1191 Equiv.Black Oxide
[ ! ] Both ends are cut vertically.

Specification Table

Part NumberNominal
HRGEA1.0GE
Part NumberNominalLP
(Front Surface Pitch)
WHh
TypeModule
HRGEA1.0GE1003.333101514
1.55152018.5
2.06.667202523
2.58.333253027.5
3.010303532

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HRGEA1.0-GE
HRGEA1.5-GE
HRGEA2.0-GE
HRGEA2.5-GE
HRGEA3.0-GE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Module Tooth Width W (or D)
(mm)
Rack Height
(mm)

43.83 €

1 7 Days 11015

48.47 €

1 7 Days 1.51520

53.26 €

1 7 Days 22025

59.75 €

1 7 Days 2.52530

68.50 €

1 7 Days 33035

Loading...

  1. 1

Basic information

Tooth Type Helical Environmentally friendly RoHS Compliant (10 Substances) Shape Rack Gears
Characteristics/Applications Not Applicable Length L(mm) 100 Material EN 1.1191 Equiv.
Heat Treatment Not Provided Ground Tooth Not Provided Surface Treatment Black Oxide
Material Details EN 1.1191 Equiv. Length (nominal) 100 Nominal GE

Complementary Products

Tech Support