Wave Plate (Part Numbers)

Wave Plate
A multi-order wave plate structured from a birefringence polymer sandwiched between two glass substrates. Ideal for basic polarized light experiments and experiments that do not require high levels of precision.

[Features]
· Ideal for basic polarized light experiments and experiments that do not require high levels of precision as they are more affordable than quartz crystal wave plates.
· The birefringence of a wave plate varies depending on the wavelength of the light. Its phase contrast​also changes.
· Therefore, there are some cases where the wavelength plate will not be effective in wavelengths other than the wavelength to be used.
· An anti-reflection film for the wavelengths used has been applied on the front and the back surfaces of the wave plate.
· Do not use in high temperature environments or with high energy lasers.
· The phase contrast​may change due to changes in temperature.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S333-532-4
S333-830-4
S333A-1550-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter Diameter
(φ)
Court wavelength λ
(nm)
Phase Difference

455.88 €

1 7 Days 1030532λ/4

455.88 €

1 7 Days 1030830λ/4

342.05 €

1 7 Days 10201550λ/2

Loading...

  1. 1

Basic information

Coating AR Coating on Both Sides Material Resin + Optical Glass

Tech Support