Ciccolo Brass (Chrome-Plated Finish) Straight CM Internal and External Screws (Part Numbers - CAD Download)

Ciccolo Brass (Chrome-Plated Finish) Straight CM Internal and External Screws
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features]
· A small needle valve, that is both easy to use and economical, while also allowing for pinpoint adjustment of flow rate.
· Currently in use in a variety of fields thanks to its reliability and proven track results. Highly recommended by its many users.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CM-1022
CM-1033
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Primary Side (Supply Side) Mounting Screws Nominal Dimension A Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)

12.91 €

9.04 €

1 Available Same day

Stock

1/4B(8A)1/4B(8A)

13.72 €

9.60 €

1 Available Same day

Stock

3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material EN CW617N Equiv. Applicable Fluid Water / Air / Oil
Primary Side (Supply Side) Connection Type A R(PT) Connection Type D in the Secondary Side(Controlled Side) Rc(PT) Handle Shape Round-shaped handle
Body Lining NA Operating Temperature Range(°C) -10::80 Operating Pressure 0.98MPa or Less

Tech Support