Low Floor Dual Wheel Castors for Super Heavy Loads LSD BSD (Blickle) (Part Numbers)

Low Floor Dual Wheel Castors for Super Heavy Loads LSD BSD (Blickle)
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LSD-GSPO-100K

Part Number
LSD-GSPO-100K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

596.55 €

1 12 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal / Low Floor Heavy Load / Dual Wheels Mounting Height H(mm) 160 Properties Quiet
Load Range(daN) 750.01~ Stopper NA Allowable Load(daN) 2156
Wheel Material Cast Nylon Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Fitting Material Steel
Mounting Hole Type Round Hole Mounting Hole Pitch Length(mm) 105 Mounting Hole Pitch Width(mm) 140
Mounting SeatLength(mm) 140 Mounting Seat Width(mm) 175 Wheel Diameter(mm) 100
Rim Width(mm) 40X2 Application OA equipment, information and communication equipment Load Category Heavy Load
Metal Fitting Color (Finish) Chromate Plating Specifications The wheels on earth Detailed Wheel Specifications High Elasticity
Wheel color White Floor Protection No Floor Protection Eccentricity(mm) 40
Bearing Radial ball bearings

This page is Low Floor Dual Wheel Castors for Super Heavy Loads LSD BSD (Blickle), part number LSD-GSPO-100K.
You can find the detail information about specifications and dimensions on part number LSD-GSPO-100K.

Tech Support