Line Power AT (Part Numbers)

Line Power AT
Excellent pressure resistance, with a pressure tolerance of 1.00 MPA. The structure does not stretch when compressed. Uses abrasion-resistant rubber for the inner layer, offering excellent abrasion resistance. Stands up to external pressure and deforms little.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26124-50-[1-50/1]
26124-75-[1-50/1]
26124-100-[1-50/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter (mm) Outer Diameter
(mm)
Allowable Bending Radius
(mm)
Nominal Diameter (inch) Length
(m)
1 11 Days 5069.560021 ~ 50
1 11 Days 7599.575031 ~ 50
1 11 Days 100129125041 ~ 50

Loading...

  1. 1

Basic information

Applicable Fluid / Usage Water / Powder / Cement / Grains Cutting Service Usage Available Properties Abrasion Resistance / Pressure Resistance / Shape Retentivity
Hose Material Abrasion Resistance Rubber+Flexible and Hard PVC+Reinforcement Fiber Mounting Metal Fittings NA Color Orange
Allowable Pressure (Normal Temperature)(MPa) 1.00 Use Temperature Range, Suction(°C) -10 – 50 Operating Temperature Range, Delivery Discharge(°C) -10 – 50

Tech Support