Spacer / hexagonal / internal thread on both sides / brass / nickel-plated / ASE-N / HIROSUGI-KEIKI (Part Numbers)

Spacer / hexagonal / internal thread on both sides / brass / nickel-plated / ASE-N / HIROSUGI-KEIKI
[Nominal of Thread (M)] 2/2.6/3/4/5/6
[Material] Lead-Free Free-Cutting Brass (Bismuth Base)
[Processing] Nickel Plating (Ni)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ASE-2610N
ASE-310N
ASE-515N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWrench Flats B
(mm)
Length L
(mm)

0.44 €

50 19 Days 10510

2.37 €

4 5 Days 105.510

1.10 €

10 19 Days 10815

Loading...

  1. 1

Basic information

Material Brass Surface Treatment Electroless Nickel Plating Scale No memory
Lower-inside Edge Finishing NA Gas vent hole NA Material Details Lead-Free Free-Cutting Brass (Bismuth Base)
Details of Surface Treatment Nickel Plating (Ni)

Tech Support