6829E Swing clamp, pneumatic, screw-in version (Part Numbers - CAD Download)

6829E Swing clamp, pneumatic, screw-in version
  • Volume Discount
Swing clamp, pneumatic, screw-in version double-acting
Piston rod non-rusting, polished. Body is made of aluminium, anodised. HART-COAT surface for wear-resistance. Including screw and spring washer for simple setting of the clamp arm position.

Mounting:
- with grooved nut 6829N (DIN 70852)
- with threaded flange 6829GF

Accessories (not included in pack):
- Clamping arm 6829SP
- Grooved nut 6829N
- Thread flange 6829GF
- Clamping screw 6880 The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
92809
92817
92825
92833
92841
92858
92866
92874
92882
92890
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSF3
(kN)
Connecting thread for clamping screws Size right swinging left swinging

649.42 €

1 Available 5 Days 100,17M 625yes-

707.60 €

1 Available 5 Days 100,27M 832yes-

789.04 €

1 Available 5 Days 100,45M 840yes-

819.71 €

1 Available 5 Days 100,70M1250yes-

844.05 €

1 Available 5 Days 101,10M1263yes-

649.42 €

1 Available 5 Days 100,17M 625-yes

707.60 €

1 Available 5 Days 100,27M 832-yes

789.04 €

1 Available 5 Days 100,45M 840-yes

819.71 €

1 Available 5 Days 100,70M1250-yes

844.05 €

1 Available 5 Days 101,10M1263-yes

Loading...

  1. 1

Tech Support