Stainless Steel-Indexing plungers / without rest position / GN 617 (Part Numbers - CAD Download)

Stainless Steel-Indexing plungers / without rest position / GN 617
  • Promotional pricing
  • Volume Discount
The indexing plungers GN 617 are designed such that the plunger set in the end position (spring is "on block") can also absorb axial forces. For applications in which these forces are substantially above the tensile force applied by the operator (Type G), GN 817 indexing plungers are to be preferred.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
617-5-AKN-NI
617-5-AN-NI
617-6-AKN-NI
617-6-AN-NI
617-8-AKN-NI
617-8-AN-NI
617-10-AKN-NI
617-10-AN-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Type

20.42 €

1 Available 7 Days 5AKN, with lock nut, with Stainless steel-Knob

19.62 €

1 Available 7 Days 5AN, without lock nut, with Stainless Steel-Knob

24.58 €

1 Available 7 Days 6AKN, with lock nut, with Stainless steel-Knob

23.68 €

1 Available 7 Days 6AN, without lock nut, with Stainless Steel-Knob

36.02 €

1 Available 7 Days 8AKN, with lock nut, with Stainless steel-Knob

34.72 €

1 Available 7 Days 8AN, without lock nut, with Stainless Steel-Knob

42.98 €

22.78 €

1 Available Same day

Stock

10AKN, with lock nut, with Stainless steel-Knob

40.00 €

1 Available 7 Days 10AN, without lock nut, with Stainless Steel-Knob

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support