Air Slide Table, MXQ Series, Common Adjuster Option (Part Numbers)

Air Slide Table, MXQ Series, Common Adjuster Option
Air Slide Table, MXQ Series, Common Adjuster Option.

[Please refer to the followings for the catalog]
・ P.123 Metal stopper / rubber stopper with damper
・ P.124 Shock absorber (RJ)/Metal stopper
・ P.128 to 130/153 Made-to-order specifications

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing

Metal stopper with damper

Air slide table MXQ series common adjuster option metal stopper with damper external view

Rubber Stopper

Air slide table MXQ series common adjuster option rubber stopper outline drawing

Shock absorber / RJ

Air slide table MXQ series common adjuster option shock absorber / RJ outline drawing

Metal stopper

Air slide table MXQ series common adjuster option metal stopper outline drawing

Adjuster bolt long specification (Adjustment range 10 mm UP)

Air slide table MXQ series common adjuster option adjuster bolt long specification (adjustment range 10 mm UP) outline drawing

Adjuster bolt long specification (Adjustment range 20 mm UP)

Air slide table MXQ series common adjuster option adjuster bolt long specification (adjustment range 20 mm UP) outline drawing

Adjuster bolt long specification

Air slide table MXQ series common adjuster option adjuster bolt long specification outline drawing

Extension end adjuster Axial fixed type

Metal stopper with damper

Air slide table MXQ series common adjuster option forward end adjuster axial fixed specification metal stopper with damper external view

Rubber Stopper

Air slide table MXQ series common adjuster option forward end adjuster axle fixed specification rubber stopper outline drawing

Shock absorber

Air slide table MXQ series common adjuster option forward end adjuster axial fixed specification shock absorber / RJ outline drawing

Metal stopper

Air slide table MXQ series common adjuster option forward end adjuster axial fixed specification metal stopper outline drawing

Specification Table

Metal stopper with damper

Air slide table MXQ series common adjuster option metal stopper with damper standard table

Note 1) single metal stopper with damper: It is a single stopper that does not include the stopper block, adjustment nut, and countersunk bolt with hexagon socket.
Note 2) the dimensions of the hexagon socket head cap screw.

Rubber Stopper

Air slide table MXQ series common adjuster option rubber stopper standard table

Note 1) rubber stopper alone: It is a single stopper that does not include the stopper block, adjustment nut, and countersunk bolt with hexagon socket.
Note 2) the dimensions of the hexagon socket head cap screw.

Shock absorber / RJ

Air slide table MXQ series common adjuster option shock absorber / RJ standard table

Note 1) shock absorber alone: It is a single shock absorber that does not include the stopper block, adjustment nut, and countersunk bolt with hexagon socket.
Note 2) the dimensions of the hexagon socket head cap screw.
Note 3) since the retracted end shock absorbers of MXQ20 (A) and MXQ16B have different screw sizes from the mounting part of the main body, mount the shock absorber using the mounting plate. Therefore, please note that the product number is different from other sizes. (P is added at the end of the product number.)

Metal stopper

Air slide table MXQ series common adjuster option metal stopper standard table

Note 1) metal stopper alone: It is a single stopper that does not include the stopper block, adjustment nut, and countersunk bolt with hexagon socket.
Note 2) the dimensions of the hexagon socket head cap screw.

Adjuster bolt long specification (Adjustment range 10 mm UP)

Metal stopper

Air slide table MXQ series common adjuster option adjuster bolt long specification (adjustment range 10 mm UP) metal stopper standard table

Metal stopper with damper

Air slide table MXQ series common adjuster option adjuster bolt long specification (adjustment range 10 mm UP) metal stopper with damper standard table

MXQ6 (A, B) does not have -X11.

Rubber Stopper

Air slide table MXQ series common adjuster option adjuster bolt long specification (adjustment range 10 mm UP) rubber stopper standard table

Shock absorber / RJ

Air slide table MXQ series common adjuster option adjuster bolt long specification (adjustment range 10 mm UP) shock absorber / RJ standard table

MXQ6 (A, B), MXQ8 (A, C) do not have -X11.
The shape of the adjustment part (hexagonal hole, width across flats, split) differs depending on the type of adjuster and shock absorber.

Adjuster bolt long specification (Adjustment range 20 mm UP)

Metal stopper with damper

Air slide table MXQ series common adjuster option adjuster bolt long specification (adjustment range 20 mm UP) metal stopper with damper standard table

MXQ6 (A, B) does not have -X12.

Rubber Stopper

Air slide table MXQ series common adjuster option adjuster bolt long specification (adjustment range 20 mm UP) rubber stopper standard table

The shape of the adjustment part (hexagonal hole, width across flats, split) differs depending on the type of adjuster.

Metal stopper

Air slide table MXQ series common adjuster option adjuster bolt long specification (adjustment range 20 mm UP) metal stopper standard table

Adjuster bolt long specification

Metal stopper with damper

Air slide table MXQ series common adjuster option adjuster bolt long specification metal stopper with damper standard table

MXQ6 (A, B) has no settings.

Rubber Stopper

Air slide table MXQ series common adjuster option adjuster bolt long specification rubber stopper standard table

Shock absorber / RJ

Air slide table MXQ series common adjuster option adjuster bolt long specification shock absorber / RJ standard table

MXQ6 (A, B) and MXQ8 (A, C) have long adjustment nuts only.

Metal stopper

Air slide table MXQ series common adjuster option adjuster bolt long specification metal stopper standard table

The shape of the adjustment part (hexagonal hole, width across flats, split) differs depending on the type of adjuster and shock absorber.

Extension end adjuster Axial fixed type

Metal stopper with damper

Air slide table MXQ series common adjuster option forward end adjuster axial fixed specification metal stopper with damper standard table

Note 1) the dimensions of the hexagon socket head cap screw.
Note 2) the dimensions of the hexagon socket head cap screw.

Rubber Stopper

Air slide table MXQ series common adjuster option forward end adjuster axial fixed specification rubber stopper standard table

Note 1) the dimensions of the hexagon socket head cap screw.
Note 2) the dimensions of the hexagon socket head cap screw.

Extension end adjuster Axial fixed type

Shock Absorber / RJ

Air slide table MXQ series common adjuster option forward end adjuster axial fixed specification shock absorber / RJ standard table

Note 1) the dimensions of the hexagon socket head cap screw.
Note 2) the dimensions of the hexagon socket head cap screw.

Metal stopper

Air slide table MXQ series common adjuster option forward end adjuster axial fixed specification metal stopper standard table

Note 1) the dimensions of the hexagon socket head cap screw.
Note 2) the dimensions of the hexagon socket head cap screw.

Part Number
MXQA-A1227
MXQA-A1227-X11
MXQA-A1238
MXQA-A1238-X11
MXQA-A1287
MXQA-A1287-X11
MXQA-A1287-X12
MXQA-A1627
MXQA-A1627-X11
MXQA-A1627-X12
MXQA-A1687
MXQA-A1687-X11
MXQA-A1687-X12
MXQA-A2027
MXQA-A2087
MXQA-A2087-X11
MXQA-A2087-X12
MXQA-A2527
MXQA-A2527-X11
MXQA-A2527-X12
MXQA-A2587
MXQA-A827
MXQA-A827-X12
MXQA-A838
MXQA-A838-X11
MXQA-A887
MXQA-A887-X11
MXQA-A887-X12
MXQA-AS16-X12
MXQA-AS20-X12
MXQA-AT8-X28
MXQA-AT12-X28
MXQA-AT16-X12
MXQA-AT16-X28
MXQA-AT20-X12
MXQA-AT25-X12
MXQA-CS8-X2202
MXQA-CS16-X11
MXQA-CS16-X12
MXQA-CS20-X11
MXQA-CS20-X12
MXQA-CT8-X28
MXQA-CT12-X28
MXQA-CT16-X11
MXQA-CT16-X12
MXQA-CT16-X28
MXQA-CT20-X11
MXQA-CT20-X12
MXQA-DS8
MXQA-DS12
MXQA-DS16
MXQA-DS20
MXQA-DS25
MXQA-DT8
MXQA-DT8-X28
MXQA-DT12
MXQA-DT12-X28
MXQA-DT16
MXQA-DT16-X28
MXQA-DT20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Custom-made Type Applicable inner diameter of cylinder
(ø)
Applicable model

44.73 €

1 39 Days NoneRubber stopper alone12MXQ12(AC)

40.39 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 10 mm)Rubber stopper alone12MXQ12(AC)

33.60 €

1 98 Days NoneMetal stopper alone12MXQ12(AC)

40.39 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 10 mm)Metal stopper alone12MXQ12(AC)

50.69 €

1 39 Days NoneMetal stopper unit with damper12MXQ12(AC)

45.90 €

1 26 Days Adjust bolt leveling mount long specification (Adjustment range UP 10 mm)Metal stopper unit with damper12MXQ12(AC)

37.65 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 20 mm)Metal stopper unit with damper12MXQ12(AC)

44.73 €

1 39 Days NoneRubber stopper alone16MXQ16(A)

41.45 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 10 mm)Rubber stopper alone16MXQ16(A)

35.03 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 20 mm)Rubber stopper alone16MXQ16(A)

50.69 €

1 39 Days NoneMetal stopper unit with damper16MXQ16(A)

45.97 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 10 mm)Metal stopper unit with damper16MXQ16(A)

49.35 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 20 mm)Metal stopper unit with damper16MXQ16(A)

44.73 €

1 39 Days NoneRubber stopper alone20MXQ20(A)

50.69 €

1 39 Days NoneMetal stopper unit with damper20MXQ20(A)

53.77 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 10 mm)Metal stopper unit with damper20MXQ20(A)

44.65 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 20 mm)Metal stopper unit with damper20MXQ20(A)

47.73 €

1 39 Days NoneRubber stopper alone25MXQ25(A)

34.13 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 10 mm)Rubber stopper alone25MXQ25(A)

36.79 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 20 mm)Rubber stopper alone25MXQ25(A)

55.15 €

1 39 Days NoneMetal stopper unit with damper25MXQ25(A)

41.77 €

1 39 Days NoneRubber stopper alone8MXQ8(A, C)

40.35 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 20 mm)Rubber stopper alone8MXQ8(A, C)

24.48 €

1 98 Days NoneMetal stopper alone8MXQ8(A, C)

38.10 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 10 mm)Metal stopper alone8MXQ8(A, C)

47.73 €

1 39 Days NoneMetal stopper unit with damper8MXQ8(A, C)

43.69 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 10 mm)Metal stopper unit with damper8MXQ8(A, C)

27.69 €

1 26 Days Adjust bolt leveling mount long specification (Adjustment range UP 20 mm)Metal stopper unit with damper8MXQ8(A, C)

38.53 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 20 mm)Rubber stopper Extension end16MXQ16(A)

38.53 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 20 mm)Rubber stopper Extension end20MXQ20(A)

41.48 €

1 98 Days Adjust nut, long bolt specificationsRubber stopper retraction end8MXQ8(A, C)

43.69 €

1 98 Days Adjust nut, long bolt specificationsRubber stopper retraction end12MXQ12(AC)

35.89 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 20 mm)Rubber stopper retraction end16MXQ16(A)

42.60 €

1 98 Days Adjust nut, long bolt specificationsRubber stopper retraction end16MXQ16(A)

35.89 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 20 mm)Rubber stopper retraction end20MXQ20(A)

38.53 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 20 mm)Rubber stopper retraction end25MXQ25(A)

61.68 €

1 98 Days Extension end adjuster Axial fixed typeMetal stopper with damper extension end8MXQ8(A, C)

50.44 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 10 mm)Metal stopper with damper extension end16MXQ16(A)

42.03 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 20 mm)Metal stopper with damper extension end16MXQ16(A)

58.24 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 10 mm)Metal stopper with damper extension end20MXQ20(A)

48.13 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 20 mm)Metal stopper with damper extension end20MXQ20(A)

44.73 €

1 98 Days Adjust nut, long bolt specificationsMetal stopper with damper, retraction end8MXQ8(A, C)

49.34 €

1 98 Days Adjust nut, long bolt specificationsMetal stopper with damper, retraction end12MXQ12(AC)

47.13 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 10 mm)Metal stopper with damper, retraction end16MXQ16(A)

39.39 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 20 mm)Metal stopper with damper, retraction end16MXQ16(A)

46.85 €

1 98 Days Adjust nut, long bolt specificationsMetal stopper with damper, retraction end16MXQ16(A)

54.85 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 10 mm)Metal stopper with damper, retraction end20MXQ20(A)

45.53 €

1 98 Days Adjust bolt leveling mount long specification (Adjustment range UP 20 mm)Metal stopper with damper, retraction end20MXQ20(A)

35.90 €

1 98 Days NoneMetal stopper extension end8MXQ8(A, C)

38.10 €

1 98 Days NoneMetal stopper extension end12MXQ12(AC)

38.10 €

1 98 Days NoneMetal stopper extension end16MXQ16(A)

38.10 €

1 98 Days NoneMetal stopper extension end20MXQ20(A)

43.69 €

1 98 Days NoneMetal stopper extension end25MXQ25(A)

25.39 €

1 98 Days NoneMetal stopper retraction end8MXQ8(A, C)

32.39 €

1 98 Days Adjust nut, long bolt specificationsMetal stopper retraction end8MXQ8(A, C)

34.71 €

1 98 Days NoneMetal stopper retraction end12MXQ12(AC)

43.66 €

1 98 Days Adjust nut, long bolt specificationsMetal stopper retraction end12MXQ12(AC)

34.74 €

1 98 Days NoneMetal stopper retraction end16MXQ16(A)

44.82 €

1 98 Days Adjust nut, long bolt specificationsMetal stopper retraction end16MXQ16(A)

27.15 €

1 98 Days NoneMetal stopper retraction end20MXQ20(A)

Loading...

Basic information

Type Other Mounting plate None

Tech Support