Angular contact ball bearings / single row / contact angle 30° / A2RS1MT33 / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3212 A2RS1MT33

Part Number
3212 A2RS1MT33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

161.77 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 I.D. D(φ) 60
Outer Diameter D(φ) 110 Width B(mm) 36.5 Number of Bearing Ring Rows Double Row
Rolling Element Material Steel Arrangement Standard version Cage Sheet steel cage
Clearance Normal radial clearance Contact angle 30 degrees Seal Lip seal on both sides
Temperature range -20 to +120 °C Weight(g) 1279.0

This page is Angular contact ball bearings / single row / contact angle 30° / A2RS1MT33 / SKF, part number 3212 A2RS1MT33.
You can find the detail information about specifications and dimensions on part number 3212 A2RS1MT33.

Tech Support