Deep groove ball bearings / single row / RSH / RSHC3 / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6203-RSHC3

Part Number
6203-RSHC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.82 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 I.D. D(φ) 17
Outer Diameter D(φ) 40 Width B(mm) 12 Raceway No. of Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation EAN 7316571856322
Outer ring Without flange/groove Seal Contact seal on one side Temperature range -20 to +120 °C
Weight(g) 63.0

This page is Deep groove ball bearings / single row / RSH / RSHC3 / SKF, part number 6203-RSHC3.
You can find the detail information about specifications and dimensions on part number 6203-RSHC3.

Tech Support